1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Rotation Vacuum Pump, Direct Connect (Deluxe Type) (Part Number)

ULVACKIKO

Hydraulic Rotation Vacuum Pump, Direct Connect (Deluxe Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105,671.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· This mounts a multi-range universal motor, supporting voltages around the world.
· It completes various equipment such as gas ballast mechanisms, forced oil mechanisms, and oil reverse flow check mechanisms, and it is a product with the CE mark as well as TUV and cTUVus certification.

[Applications]
· Equipment for scientific experiments, analysis instruments, and laser devices.
· Backing for vacuum exhaust devices and electronic microscopes.
· Semiconductor manufacturing equipment, sputter machines, vacuum deposition devices.
· Vacuum drying equipment, freeze-drying equipment.

 
Part Number
GLD-202BB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 105,671.92

ULVACKIKO 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotation Type Ultimate Vacuum Pressure(Pa) ~1 Operating Environment Standard
Additional Function No Exhaust Velocity 50/60 Hz(L/min) 200/240 Ultimate Pressure(Pa) 0.67
Intake Diameter KF-25 Dimensions(mm) 170×515.5×249.5 Quantity 1
JAN code 4571133301211 Ordering Code 771-0259 Mass(g) 31000

Please check the type/dimensions/specifications of the part GLD-202BB in the Hydraulic Rotation Vacuum Pump, Direct Connect (Deluxe Type) series.