(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· A Gaede type vacuum pump, it lubricates and vacuum seals the rotating parts with the vacuum pump oil, providing a high vacuum that is stable.· It is a motor direct connect type, so the higher rotation speed provides high exhaust speed in a small size in comparison to belt drive methods.[Applications]· Equipment for scientific experiments, analysis instruments, and laser devices.· Backing for vacuum exhaust devices and electronic microscopes.· Semiconductor manufacturing devices.· Vacuum deposition equipment and freeze-drying equipment.· General medical equipment.
Part Number |
---|
G-101D |
G-101S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ultimate Pressure (Pa) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 76,755.00 | OIL-SEALED ROTARY VACUUM PUMP | 1 Piece(s) | 40 Day(s) | 0.67 | 4571133301112 | 367-9659 | 23100 | ||
฿ 66,168.34 | OIL-SEALED ROTARY VACUUM PUMP | 1 Piece(s) | 40 Day(s) | 9.3 | 4571133301129 | 367-9667 | 22300 |
Loading...
Vacuum Pump Type | Oil Rotation Type | Ultimate Vacuum Pressure(Pa) | ~1 | Power Supply | AC Single Phase |
---|---|---|---|---|---|
Voltage (V) | 100 | Operating Environment | Standard | Additional Function | No |
Exhaust Velocity 50/60 Hz(L/min) | 100/120 | Intake Diameter(mm) | 27 | Dimensions(mm) | 234×500.5×264 |
Quantity | 1 | Specifications | With thermal protection/Compatible with different voltages (contact us for more information) |
How can we improve?
How can we improve?