1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Vacuum Pump, Swing Piston Type (DOP-301SB)

ULVACKIKO

Dry Vacuum Pump, Swing Piston Type (DOP-301SB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This is a vacuum pump that exhausts by a cup gasket (special plastic) reciprocating in a cylinder.
· It is a dry type vacuum pump that does not use oil or water in the gas contact section.
· Dedicated pressure types are also available.

[Applications]
· Vacuum chuck, vacuum tweezers.
· Food packaging equipment, vacuum forming equipment.
· Suction transport.
· Vacuum suction transport for automatic equipment, etc.
· Vacuum wrapping, printing equipment.
· Suction pump equipment.
· Chip mounters.

 
Part Number
DOP-301SB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Voltage (V) Exhaust Velocity 50/60 Hz
(L/min)
Ultimate Pressure
(Pa)
Intake Diameter
(mm)
Dimensions
(mm)
JAN code Ordering Code Specifications Mass
(g)

฿ 92,480.62

ULVACKIKO 1 Piece(s) 12 Day(s) [AC] AC Three-Phase200 ~ 230300/3308.0 x 10316315×443×2314571133302294479-7744Products labeled as CE compliant/TUV certification/cTUVus certification20000

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Oscillating Piston Type Ultimate Vacuum Pressure(Pa) ~1
Operating Environment Standard Additional Function No Quantity 1

Please check the type/dimensions/specifications of the part DOP-301SB in the Dry Vacuum Pump, Swing Piston Type series.

Products with similar specification

Part Number
DOP-40D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower Supply Voltage (V) Exhaust Velocity 50/60 Hz
(L/min)
Ultimate Pressure
(Pa)
Intake Diameter
(mm)
Dimensions
(mm)
JAN code Ordering Code Specifications Mass
(g)

฿ 41,755.28

1 Piece(s) 40 Day(s) [AC] AC Single Phase10040/441.2 x 1039160×270×179-363-1427With thermal protection/Compatible with different voltages (contact us for more information)7000