1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Vacuum Pump, Diaphragm Type

ULVACKIKO

Dry Vacuum Pump, Diaphragm Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50,367.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This is a vacuum pump that exhausts by using the reciprocating motion of a rubber membrane (diaphragm).
· It is a dry vacuum pump that does not use oil, water etc. at the gas contact section. A thermal protector is built-in, and safety factors have been considered.
· It has a simple structure, and maintenance is easy.

[Applications]
· Suction transport, suction fastening, vacuum tweezers.
· Analysis equipment, scientific equipment.
· Semiconductor inspection devices.
· Device assembly.
· Automatic machines, wrapping machines.

 
Part Number
DA-81SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50,367.61

ULVACKIKO 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Diaphragm-type Ultimate Vacuum Pressure(Pa) 1~2
Power Supply AC Single Phase Voltage (V) 100 Operating Environment Standard
Additional Function No Exhaust Velocity 50/60 Hz(L/min) 75/85 Ultimate Pressure(Pa) 13.3 x 103
Intake Diameter(mm) 12 Dimensions(mm) 153×288×202 Quantity 1
JAN code 4571133302249 Ordering Code 418-2600 Specifications With thermal protection/Low-speed, low-pressure use
Mass(g) 10200

Please check the type/dimensions/specifications of the part DA-81SK in the Dry Vacuum Pump, Diaphragm Type series.