1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

Gate Turning Stage

Gate Turning Stage
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,178.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The work surface is connected with a ball joint, enabling flexibility of operation that conventional products cannot match.

 
Part Number
RC-60
RC-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stage Surface
(mm)

฿ 25,178.82

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 1041~6041~60606060×60

฿ 27,427.06

PRECISE POSITIONING STAGE 1 Piece(s) 7 Day(s) 1061~9061~90909090×90

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 30.1~50 Feeding Method Rack & Pinion Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Allowable Load(N) 39.2 Guiding Mechanism Dovetail Slide
Through Hole (Table Center Hole) Presence Table Size (Thickness) H(mm) 100 Table Size (Thickness) H (Range)(mm) 80.1~100
Stroke (θ Angle)(deg) 360 Rotation Center Height(mm) 53 Clamp Clamp Lever
Max. Load Capacity 5kg(50N)