1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inclination Stage

PRECISE POSITIONING STAGE

Inclination Stage
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,880.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tilt stage is a simple type with a tilting angle of ±20 degrees. By tilting it like a seesaw, it can be fixed at any position with a clamp lever.

 
Part Number
AIC-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,880.37

PRECISE POSITIONING STAGE 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Table Size (Length) L (Range Selectable)(mm) 41~60 Table Size (Width) W (Range Selectable)(mm) 26~40 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Rack & Pinion Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Table Size (Length) L(mm) 60 Table Size (Width) W(mm) 40 Allowable Load(N) 29.4
Guiding Mechanism Dovetail Slide Through Hole (Table Center Hole) No Table Size (Thickness) H(mm) 33
Table Size (Thickness) H (Range)(mm) 30.1~35 Stroke (α Angle)(deg) ±20 Feed Knob Position No
Clamp Clamp Lever Max. Load Capacity 3kg(30N)

Please check the type/dimensions/specifications of the part AIC-60 in the Inclination Stage series.