VPW Pipe (For Water Supply) PVC

Brand :
KUBOTACI

Caution

    Product Description

    [Features]
    • Product offers superior corrosion and chemical resistance properties; economical because construction is easier thanks to the lighter weight.
    [Application]·
    • Drainage piping in housing complexes, detached houses, stores, and facilities.

    Features

    ●Excellent in corrosion resistance and chemical resistance, it is an economical product that is easy to construct due to its lightweight.

    Usage

    ●Water supply pipes for housing complex, detached houses, shops, facilities, etc.

    Specification

    ●L(mm):2000
    ●Working Temperature Range: 5 to 35°C
    ●Max Working Pressure: 1.0MPa
    ●JIS K6742 Standard Product

    Materials

    ●Hard Polyvinyl Chloride(PVC)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    VPW Pipe (For Water Supply) PVC | KUBOTACI | MISUMI Thailand