(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Lightweight exhaust water fitting offers excellent corrosion and chemical resistance. The internal stopper is used with VU pipes.
・[Application]
・For drainage and vent piping in housing complexes, detached houses, stores, and facilities.
Part Number |
---|
VU45L40 |
VU45L50 |
VU45L65 |
VU45L75 |
VU45L100 |
VU45L125 |
VU45L150 |
VU45L200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal Diameter of PVC Pipe (mm) | L (mm) | Z (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48.58 | KUBOTACI | 1 Piece(s) | 6 Day(s) | 48 | 40 | 36 | 14 | 4997983110085 | 467-8974 | 49 | ||
฿ 74.29 | KUBOTACI | 1 Piece(s) | 5 Day(s) | 60 | 50 | 43 | 18 | 4997983106989 | 467-8982 | 83 | ||
฿ 120.00 | KUBOTACI | 1 Piece(s) | 5 Day(s) | 76 | 65 | 57 | 22 | 4997983106996 | 467-8991 | 141 | ||
฿ 166.67 | KUBOTACI | 1 Piece(s) | 5 Day(s) | 89 | 75 | 65 | 25 | 4997983107009 | 467-9008 | 223 | ||
฿ 313.75 | KUBOTACI | 1 Piece(s) | 8 Day(s) | 114 | 100 | 80 | 30 | 4997983107016 | 467-8931 | 421 | ||
฿ 585.81 | KUBOTACI | 1 Piece(s) | 5 Day(s) | 140 | 125 | 103 | 38 | 4997983107023 | 467-8940 | 715 | ||
฿ 744.13 | KUBOTACI | 1 Piece(s) | 5 Day(s) | 165 | 150 | 124 | 44 | 4997983107030 | 467-8958 | 1258 | ||
฿ 1,060.96 | KUBOTACI | 1 Piece(s) | 5 Day(s) | 216 | 200 | 153 | 48 | 4997983107047 | 467-8966 | 1841 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 45° Elbow | Material of Applicable Pipe | PVC |
Surface Treatment | No | Operating Temperature Range(°C) | 5::60 | Standard | AS-38 Standard, Some Manufacturer Standards |
Qty. | 1 |
How can we improve?
How can we improve?