1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut for Aluminum Extrusion (YN-06-6)

YAMATO

Nut for Aluminum Extrusion (YN-06-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Nut for aluminum extrusion. Right one has anti-slip processing (YHN type)

Usage

●Aluminum frame nut.

Specification

●Q'ty Per Pack(piece):100
●W x D x H(mm):10 x 10 x 5.0
●Applicable Bolt:M6

Materials

●Steel for General Structure material
●Surface Treatment: Trivalent Chromate Treatment
Part Number
YN-06-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)
Function Height
(mm)
Depth
(mm)
Width
(mm)
JAN code Ordering Code Mass
(g)

฿ 8.57

YAMATO 100 Piece(s) 12 Day(s) M6Standard510104562138860438177-74912.5

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Material Steel Material for General structure Lock None
Surface Treatment Trivalent Chromate Quantity(piece) 1

Please check the type/dimensions/specifications of the part YN-06-6 in the Nut for Aluminum Extrusion series.

Products with similar specification

Part Number
YHN-04-4
YHN-06-6
YHN-08-8
YN-04-4
YN-08-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M
(mm)
Function Height
(mm)
Depth
(mm)
Width
(mm)
JAN code Ordering Code Mass
(g)

฿ 10.00

100 Piece(s) 5 Day(s) M4With stoppers3884562138860681177-74831.0

฿ 12.86

100 Piece(s) 1 Day(s) M6With stoppers510104562138860407177-75052.5

฿ 13.00

100 Piece(s) 5 Day(s) M8With stoppers614144562138860414177-75218.0

฿ 13.34

1 Piece(s) 5 Day(s) M4Standard3884562138860421177-74751.0

฿ 10.00

100 Piece(s) 12 Day(s) M8Standard614144562138860445177-75138.0