1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dovetail Slide Stage XYMA Series Rectangular Type (Part Number)

PRECISE POSITIONING STAGE

Dovetail Slide Stage XYMA Series Rectangular Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,442.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]Table materials: aluminum alloy, Table surface treatment: Nashiji lacquer black anodizing.

 
Part Number
XYMA40-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,442.44

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Feeding Method Rack & Pinion Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 35.1~40 Table Size (Length) L(mm) 80
Table Size (Width) W(mm) 40 Table Size (Thickness) H(mm) 40 Through Hole (Table Center Hole) No
Feed Knob Position Holoaxial side Clamp No Stage Surface(mm) 80×40

Please check the type/dimensions/specifications of the part XYMA40-80 in the Dovetail Slide Stage XYMA Series Rectangular Type series.