1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Semi-Order Stage (Base-Attached Type, XY-Axis)

Semi-Order Stage (Base-Attached Type, XY-Axis)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,611.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]Table materials: aluminum alloy, Table surface treatment: Nashiji lacquer black anodizing.

 
Part Number
SO-22
SO-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFeeding Method Feed Knob Position

฿ 21,611.54

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 10Rack & PinionHoloaxial side

฿ 22,337.18

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 10Feed ScrewHoloaxial center

Loading...

  1. 1

Basic Information

Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Table Size (Thickness) H (Range Selectable)(mm) 40.1~50 Table Size (Length) L(mm) 80 Table Size (Width) W(mm) 40
Table Size (Thickness) H(mm) 49.8 Through Hole (Table Center Hole) No Clamp No
Stage Surface(mm) 80×40