1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Master Technique Stage (Z Axis)

Master Technique Stage (Z Axis)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,889.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handmade by Experts for Smooth Sliding and High Durability

 
Part Number
ZJK-40
ZJK-60
ZJK-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Stage Surface
(mm)
Travel Distance
(mm)

฿ 9,889.17

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 1041~60~25±10 to 30mm30.1~354224.814.7±1233.5202524.8×42±12

฿ 10,579.14

PRECISE POSITIONING STAGE 1 Piece(s) 7 Day(s) 1041~6026~40±10 to 30mm35.1~40604019.6±2140303040×60±21

฿ 11,867.61

PRECISE POSITIONING STAGE 1 Piece(s) 7 Day(s) 1061~9026~40±30mm or More35.1~40904019.6±3540303040×90±35

Loading...

  1. 1

Basic Information

Type Z-Axis Load Capacity (Range Selectable)(N) 5~30 Feeding Method Rack & Pinion
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No Feed Knob Position Holoaxial side
Clamp No