1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dovetail Slide Stage XMA Series Slim Long Type (XMA120)

PRECISE POSITIONING STAGE

Dovetail Slide Stage XMA Series Slim Long Type (XMA120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves a reduction in costs via a reduction in parts quantity and man-hours.

 
Part Number
XMA120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)

฿ 6,230.70

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 10±50

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method Handle Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages Allowable Load [N](kgf) 29.4( Stage Surface(mm) 25 ×40

Please check the type/dimensions/specifications of the part XMA120 in the Dovetail Slide Stage XMA Series Slim Long Type series.

Products with similar specification

Part Number
XMA150
XMA90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTravel Distance
(mm)

฿ 6,480.83

1 Piece(s) 9 Day(s) 10±65

฿ 6,082.79

1 Piece(s) 7 Day(s) 10±35