1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Master Technique Stage (X-Axis)

Master Technique Stage (X-Axis)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,316.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It realizes high quality and low price with skillful dovetail groove rubbing technology. It features smooth sliding and high durability. With clamp lever, the fixed holding power is increased, and the position and direction of the lever can be freely set. Viscoelastic material applied to the bolt and screw fixed part absorbs and attenuates vibrations and impacts, preventing the screws from loosening.

 
Part Number
XJK-40
XJK-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load [N]
(kgf)
Stage Surface
(mm)
Travel Distance
(mm)

฿ 8,316.94

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 1029.424.8 ×42±12

฿ 8,698.36

PRECISE POSITIONING STAGE 1 Piece(s) 9 Day(s) 1039.240 ×60±21

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method Handle Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages