1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum / Stainless Steel Roll with Adhesive

Aluminum / Stainless Steel Roll with Adhesive
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,423.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Lightweight, excellent workability, easy to recycle material.
· With adhesive tape and so easy to install.
[Applications]
· For maintenance in wet areas, etc.

Part Number
HA1620TSALE
HS6201T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of DIY Raw Material JAN code Ordering Code Mass
(kg)

฿ 21,423.33

฿ 17,451.44

HIKARI 1 Piece(s) 1 Day(s) Aluminum4977720162003404-86100.48

฿ 23,105.97

HIKARI 1 Piece(s) 12 Day(s) [Stainless Steel] Stainless Steel (SUS430)4977720620107404-862811

Loading...

  1. 1

Basic Information

DIY Raw Material Types Rolled Thickness(mm) 0.1 Width(mm) 600
Full Length(mm) 20