1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve for Pressure Gauge Stabilization (BCGVL10A)

KITS

Valve for Pressure Gauge Stabilization (BCGVL10A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● A needle type valve structure is used to keep gauge needle shifting to a minimum.
● It protects the gauge even in places where vibrations and pulsation are severe; offers superior durability and is earthquake resistant.
● A long handle made of bronze materials with excellent durability and consideration for heat insulating material.

[Application]
● For water, oil, and air. ● For measuring pressure related to industrial machinery, plant machinery and building.

 
Part Number
BCGVL10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Height H
(mm)
JAN code Ordering Code Mass
(g)

฿ 1,071.43

KITS 1 Piece(s) 10 Day(s) 103/8B(10A)1/4B(8A)53.54981209070222295-9488143

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze (CAC406C) Applicable Fluid Water / Air / Oil
Supply Side, Connection Type tapered internal thread Control Side, Connection Type G Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) 0::80 Operating Pressure Range(MPa) 0::2.8
Length L(mm) 46 Operation Method Manual Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part BCGVL10A in the Valve for Pressure Gauge Stabilization series.

Products with similar specification

Part Number
BCGVL15A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Height H
(mm)
JAN code Ordering Code Mass
(g)

฿ 1,593.83

1 Piece(s) 14 Day(s) -1/2B(15A)3/8B(10A)554981209070239295-9496161