1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipe Insertion Type Elastomer Caster (125-TWCAR)

EAS1

Pipe Insertion Type Elastomer Caster (125-TWCAR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An easily mounted pipe insertion type caster that does not require tools.

Part Number
125-TWCAR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Allowable Load
(daN)
JAN code Ordering Code Mass
(g)

฿ 1,305.88

EAS1 1 Piece(s) 6 Day(s) 163[With Rotation Stopper] Swivel with Stopper1253278.44571242829200480-7758755

Loading...

  1. 1

Basic Information

Caster Type Plug Style Wheel Material Elastomer (With radial ball bearings) Wheel Characteristics No
Fitting Material Zinc Die-Casting Axial length (L)(mm) 78 Pipe Diameter (d)(mm) 23
Mounting Pipe Outer Diameter (T)(mm) 25 Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part 125-TWCAR in the Pipe Insertion Type Elastomer Caster series.

Products with similar specification

Part Number
100-TWCAR
100S-TWCAR
125S-TWCAR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Allowable Load
(daN)
JAN code Ordering Code Mass
(g)

฿ 1,051.27

1 Piece(s) 10 Day(s) 137[With Rotation Stopper] Freely formula1003049.04571242829224480-7731615

฿ 1,208.67

1 Piece(s) 10 Day(s) 137[With Rotation Stopper] Freely formula1003049.04571242829231480-7723615

฿ 1,457.85

1 Piece(s) 6 Day(s) 163[With Rotation Stopper] Swivel with Stopper1253278.44571242829217480-7740755