(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Cap for Yamato aluminum extrusions. [Materials]Resin (PPS).
Cap Type | Square | Mounting Method | Cap Stopping | Material | Resin(PPS) |
---|---|---|---|---|---|
Height(mm) | 5 | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part YEC-2040 in the End Cap series.
Part Number |
---|
YEC-2020 |
YEC-3030 |
YEC-3060 |
YEC-4040 |
YEC-4080 |
YEC-6060 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Extrusion Size | Depth (mm) | Width (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 75.79 | 1 Piece(s) | 10 Day(s) | YF2020-4 | 20 | 20 | 4562138860285 | 177-7572 | 1.50 | ||
฿ 159.00 | 1 Piece(s) | 1 Day(s) | YF3030-6 | 30 | 30 | 4562138860308 | 177-7599 | 3.50 | ||
฿ 236.00 | 1 Piece(s) | 1 Day(s) | YF3060-6 | 60 | 30 | 4562138860315 | 177-7602 | 6.00 | ||
฿ 144.10 | 1 Piece(s) | 1 Day(s) | YF4040-8 | 40 | 40 | 4562138860322 | 177-7629 | 5.26 | ||
฿ 292.78 | 1 Piece(s) | 5 Day(s) | YF4080-8 | 80 | 40 | 4562138860339 | 177-7637 | 8.40 | ||
฿ 233.69 | 1 Piece(s) | 10 Day(s) | YF6060-6 | 60 | 60 | 4562138860346 | 177-7611 | 9.50 |
How can we improve?
How can we improve?