1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricated Type Spherical Plain Bearing with Seal (Part Number)

Lubricated Type Spherical Plain Bearing with Seal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The GE type with seal is effective in stopping grease leakage and blocking out dust.
● Construction machinery parts
● Hydraulic cylinder parts
● Agricultural machinery parts
● Robot parts
● Transport equipment parts

Part Number
GE-17ES2RS
GE-20ES2RS
GE-25ES2RS
GE-30ES2RS
GE-35ES2RS
GE-40ES2RS
GE-45ES2RS
GE-50ES2RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
O.D.
(mm)
Inner Wheel Width
(mm)
JAN code Ordering Code Mass
(g)

฿ 519.87

CCI1 1 Piece(s) 6 Day(s) 1730144571118041910435-251341

฿ 519.87

CCI1 1 Piece(s) 6 Day(s) 2035164571118041927435-253061

฿ 628.53

CCI1 1 Piece(s) 6 Day(s) 2542204571118041934435-2556110

฿ 714.81

CCI1 1 Piece(s) 6 Day(s) 3047224571118041941435-2572140

฿ 792.52

CCI1 1 Piece(s) 6 Day(s) 3555254571118041958435-2599220

฿ 864.78

CCI1 1 Piece(s) 6 Day(s) 4062284571118041965435-2611300

฿ 1,157.83

CCI1 1 Piece(s) 6 Day(s) 4568324571118041972435-2637400

฿ 1,326.47

CCI1 1 Piece(s) 6 Day(s) 5075354571118041989435-2653540

Loading...

  1. 1

Basic Information

Type Spherical Bearing Rod End Bearing Type Standard Spherical Bearing Type Standard
Main Body Material Steel Ball Material Steel Operating Temperature Range(°C) -30::80
Type Oil Supply Type Seal Presence Quantity(piece) 1