1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

White ring LED lighting device (for fixed magnification objective lens) (Part Number)

OPTICAL PARTS

White ring LED lighting device (for fixed magnification objective lens)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,288.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables workpieces to be observed with clarity and with reduced eye fatigue.

 
Part Number
ML-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,288.90

฿ 12,975.97

OPTICAL PARTS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Emitting Color White
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Diffuse light
External Dimension D (Range)(mm) 50.1~80 External Dimension D(mm) 73 Center Hole Size d (Range)(mm) 5~20
Center Hole Size d(mm) 20 Cable Length(mm) 1800 Voltage(V) AC100

Please check the type/dimensions/specifications of the part ML-1 in the White ring LED lighting device (for fixed magnification objective lens) series.