(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● The features are identical to the GE type, but it is bigger than the GE type and has a larger load capacity
● Used widely in Japan
● Construction machinery parts
● Hydraulic cylinder parts
● Agricultural machinery parts
● Robot parts
● Transport equipment parts
Type | Spherical Bearing | Rod End Bearing Type | Standard | Spherical Bearing Type | Standard |
---|---|---|---|---|---|
Main Body Material | Steel | Ball Material | Steel | Operating Temperature Range(°C) | -30::80 |
Type | Oil Supply Type | Seal | No | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part GEF-15ES in the Lubricated Type Spherical Plain Bearing, Inner Ring Wide Type series.
Part Number |
---|
GEF-20ES |
GEF-22ES |
GEF-25ES |
GEF-30ES |
GEF-35ES |
GEF-40ES |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Dia. d (Ø) | O.D. (mm) | Inner Wheel Width (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 592.48 | 1 Piece(s) | 6 Day(s) | 20 | 32 | 16 | 4571118041712 | 435-2688 | 53 | ||
฿ 651.26 | 1 Piece(s) | 6 Day(s) | 22 | 37 | 19 | 4571118041729 | 435-2696 | 85 | ||
฿ 709.28 | 1 Piece(s) | 5 Day(s) | 25 | 42 | 21 | 4571118041736 | 435-2700 | 116 | ||
฿ 810.61 | 1 Piece(s) | 6 Day(s) | 30 | 50 | 27 | 4571118041743 | 435-2718 | 225 | ||
฿ 874.75 | 1 Piece(s) | 6 Day(s) | 35 | 55 | 30 | 4571118041750 | 435-2726 | 302 | ||
฿ 940.09 | 1 Piece(s) | 9 Day(s) | 40 | 62 | 33 | 4571118041767 | 435-2734 | 375 |
How can we improve?
How can we improve?