1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricated Type Spherical Plain Bearing

Lubricated Type Spherical Plain Bearing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 385.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● This self-aligning type bearing has inner and outer rings with spherical sliding surfaces, so it can bear a large radial load and bi-directional axial load at the same time.
● The surfaces of the inner and outer rings are phosphate-treated and its sliding surfaces are coated with MoS2, making it ideal for low torque applications. This bearing offers excellent abrasion resistance and is mostly used in industrial machinery and construction machinery.
● Construction machinery parts
● Hydraulic cylinder parts
● Agricultural machinery parts
● Robot parts
● Transport equipment parts

Part Number
GE-12E
GE-15ES
GE-17ES
GE-20ES
GE-25ES
GE-30ES
GE-35ES
GE-40ES
GE-45ES
GE-50ES
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
O.D.
(mm)
Inner Wheel Width
(mm)
JAN code Ordering Code Mass
(g)

฿ 385.38

CCI1 1 Piece(s) 7 Day(s) 1222104571118041590435-248316

฿ 560.33

CCI1 1 Piece(s) 6 Day(s) 1526124571118041606435-249125

฿ 509.37

CCI1 1 Piece(s) 6 Day(s) 1730144571118041613435-250541

฿ 468.55

CCI1 1 Piece(s) 6 Day(s) 2035164571118041620435-252161

฿ 547.35

CCI1 1 Piece(s) 5 Day(s) 2542204571118041637435-2548110

฿ 652.65

CCI1 1 Piece(s) 6 Day(s) 3047224571118041644435-2564140

฿ 702.19

CCI1 1 Piece(s) 6 Day(s) 3555254571118041651435-2581220

฿ 757.55

CCI1 1 Piece(s) 6 Day(s) 4062284571118041668435-2602300

฿ 945.58

CCI1 1 Piece(s) 6 Day(s) 4568324571118041675435-2629400

฿ 1,141.43

CCI1 1 Piece(s) 6 Day(s) 5075354571118041682435-2645540

Loading...

  1. 1

Basic Information

Type Spherical Bearing Rod End Bearing Type Standard Spherical Bearing Type Standard
Main Body Material Steel Ball Material Steel Operating Temperature Range(°C) -30::80
Type Oil Supply Type Seal No Quantity(piece) 1