Aluminum Extrusion (M6 / for Medium Loads) 30 × 30

Brand :
YAMATO_CO_LTD

Caution

    Product Description

    ● Structural material for use with medium loads, and machine safety cover.
    ● Sound proof cover.
    ● Frame for cleaning equipment for machine liquid crystal.

    Usage

    ●Structures for medium loads, safety covers for machines.
    ●Sound proof cover.
    ●Frames of machine liquid crystal cleaning device, etc.

    Specification

    ●Width(mm):30
    ●Height(mm):30
    ●Bolt Size(mm):6
    ●Cross sectional area: 416.90mm2

    Materials

    ●Aluminum
    ●Surface Treatment: Alumite Treatment
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Extrusion (M6 / for Medium Loads) 30 × 30 | YAMATO_CO_LTD | MISUMI Thailand