1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Red JAS Control Panel Concrete-Type Frame Plywood

BENICHU

Red JAS Control Panel Concrete-Type Frame Plywood
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,848.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]· Plywood that is water-resistant.
[Applications]· Used when using concrete-type frames.

Part Number
KONPANE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,848.00

BENICHU 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type_2 Board and Corrugated sheet Board and Corrugated Sheet Type Plywood Width(mm) 900
Length(mm) 1800 Thickness(mm) 12 Material Tropical wood: Lauran
Specifications JAS (Japan Agricultural Standards) Bond Durability Class 1 Quantity 1 Ordering Code 449-6841
Mass(kg) 9.8

Please check the type/dimensions/specifications of the part KONPANE in the Red JAS Control Panel Concrete-Type Frame Plywood series.