1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Absorbent Pad, SOFURASU N

AION

Urethane Absorbent Pad, SOFURASU N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,262.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Soft and very elastic.
· The uniform continuous pore structure realizes excellent suction force and water retaining capacity.
· Product has superior heat resistance property. (Air: 130°C, Water: 100°C)

Application
· For supporter of ink, etc.
· For application of liquid such as lubricant.
· For wiping off water, alcohol, and solution in various processes, etc.
· For glass cleaning material.

Part Number
PU-N3T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,262.09

AION 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Grade, Type Heat Resistant Urethane Operating Temperature Range(℃) 0–100

Please check the type/dimensions/specifications of the part PU-N3T in the Urethane Absorbent Pad, SOFURASU N series.