1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Stopper (Natural Rubber Type)

DOOR STOPPER

Door Stopper (Natural Rubber Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made with natural rubber, which prevents slippage on all flooring types.
· Includes a magnet, so it can be attached to an iron door after use to prevent loss.

[Applications]
· Used as a door stopper.

Part Number
AR-067
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 226.99

DOOR STOPPER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Color Gray Width(mm) 25
Height(mm) 30 Full Length(mm) 100 Quantity 1 pc.
JAN code 4580179990921 Ordering Code 489-7706 Mass(g) 64

Please check the type/dimensions/specifications of the part AR-067 in the Door Stopper (Natural Rubber Type) series.