(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Friction rings firmly press screw threads when tightening nuts, preventing them from coming loose.
- Handled like a standard nut; no special tools required.
- Compliant with NASA-standard NAS3350 and NAS3354 testing.
[Use]
- Locations with constant vibration, such as roads and railroads
- Ceiling-hung bolts and racks
- Mounting support brackets for cables
Part Number |
---|
D-KN-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension s (mm) | Dimension l (mm) | Dimension e (mm) | Pcs./Box. (piece) | JAN code | Ordering Code | Mass (kg/box) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,113.63 | KFC | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) | 20 | Steel | Zinc Plating | Hot Zinc Plating | 30 | 17.5 | 34.6 | 40 | 4580473404421 | 473-3495 | 2.5 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Sales Unit | Box/package |
---|---|---|---|---|---|
Locking Details | Friction Nut | Hex Nut Type | A Type |
Please check the type/dimensions/specifications of the part D-KN-20 in the Locking K Nut series.
Part Number |
---|
D-KN-10 |
D-KN-12 |
D-KN-16 |
D-KN-22 |
D-KN-24 |
D-KN-8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension s (mm) | Dimension l (mm) | Dimension e (mm) | Pcs./Box. (piece) | JAN code | Ordering Code | Mass (kg/box) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,613.11 | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | Steel | Zinc Plating | Hot Zinc Plating | 17 | 8.3 | 19.6 | 250 | 4580473404391 | 473-3461 | 2.4 | ||
฿ 4,745.64 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 12 | Steel | Zinc Plating | Hot Zinc Plating | 19 | 10.5 | 21.9 | 200 | 4580473404407 | 473-3479 | 3.1 | ||
฿ 4,216.20 | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 16 | Steel | Zinc Plating | Hot Zinc Plating | 24 | 14.5 | 27.7 | 80 | 4580473404414 | 473-3487 | 2.6 | ||
฿ 4,430.95 | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) | 22 | Steel | Zinc Plating | Hot Zinc Plating | 32 | 19.5 | 37 | 30 | 4580473404438 | 473-3509 | 2.3 | ||
฿ 5,439.07 | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 24 | Steel | Zinc Plating | Hot Zinc Plating | 36 | 21.5 | 41.6 | 25 | 4580473404445 | 473-3517 | 2.8 | ||
฿ 5,595.61 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 8 | Steel | Zinc Plating | Hot Zinc Plating | 13 | 7.3 | 15 | 500 | 4580473404384 | 473-3525 | 2.6 |
How can we improve?
How can we improve?