1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locking K Nut【25-1,000 Pieces Per Package】 (Part Number)

KFC

Locking K Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,113.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- Friction rings firmly press screw threads when tightening nuts, preventing them from coming loose.
- Handled like a standard nut; no special tools required.
- Compliant with NASA-standard NAS3350 and NAS3354 testing.


[Use]
- Locations with constant vibration, such as roads and railroads
- Ceiling-hung bolts and racks
- Mounting support brackets for cables

Features

●When tightening the nut, the friction ring holds the ridge strongly and it demonstrates high loosening prevention effect.
●Conforms to the test according to NAS 3350 and NAS 3354 of the National Aeronautics and Space Administration's Standards.

Specification

●SPQ(box):1
Part Number
D-KN-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

฿ 4,745.64

KFC 1 Pack(s)

200 Pieces Per Package

5 Day(s) 12SteelZinc PlatingHot Zinc Plating1910.521.92004580473404407473-34793.1

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Sales Unit Box/package
Locking Details Friction Nut Hex Nut Type A Type

Please check the type/dimensions/specifications of the part D-KN-12 in the Locking K Nut series.

Products with similar specification

Part Number
D-KN-10
D-KN-16
D-KN-20
D-KN-22
D-KN-24
D-KN-8
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

฿ 4,613.11

1 Pack(s)

250 Pieces Per Package

5 Day(s) 10SteelZinc PlatingHot Zinc Plating178.319.62504580473404391473-34612.4

฿ 4,216.20

1 Pack(s)

80 Pieces Per Package

5 Day(s) 16SteelZinc PlatingHot Zinc Plating2414.527.7804580473404414473-34872.6

฿ 4,113.63

1 Pack(s)

40 Pieces Per Package

5 Day(s) 20SteelZinc PlatingHot Zinc Plating3017.534.6404580473404421473-34952.5

฿ 4,430.95

1 Pack(s)

30 Pieces Per Package

5 Day(s) 22SteelZinc PlatingHot Zinc Plating3219.537304580473404438473-35092.3

฿ 5,439.07

1 Pack(s)

25 Pieces Per Package

5 Day(s) 24SteelZinc PlatingHot Zinc Plating3621.541.6254580473404445473-35172.8

฿ 5,595.61

1 Pack(s)

500 Pieces Per Package

5 Day(s) 8SteelZinc PlatingHot Zinc Plating137.3155004580473404384473-35252.6