(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Friction rings apply firm pressure on the screw threads when tightening, with an excellent anti-loosening effect
● Simplifies work processes and material management
● Passes tests specified in NASA standards NAS3350 and NAS3354
[Applications]
● Locations subject to constant vibration, such as roads and railroads
● Hanging ceiling bolts and ceiling racks
● Mounting support brackets for cables
Part Number |
---|
D-ZKN-8 |
D-ZKN-10 |
D-ZKN-12 |
SUSZKN-5 |
SUSZKN-6 |
SUSZKN-8 |
SUSZKN-10 |
SUSZKN-12 |
SUSZKN-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) | Dimension s (mm) | Dimension d (mm) | Dimension t (mm) | Dimension l (mm) | Dimension e (mm) | Pcs./Box. (piece) | JAN code | Ordering Code | Mass (kg/box) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,650.03 | KFC | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 8 | Steel | Zinc Plating | Hot Zinc Plating | 13 | 22 | 1.5 | 7.3 | 15 | 300 | 4580473404650 | 473-3649 | 2.6 | ||
฿ 4,283.69 | KFC | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | Steel | Zinc Plating | Hot Zinc Plating | 17 | 25 | 1.5 | 8.3 | 19.6 | 150 | 4580473404667 | 473-3622 | 2.2 | ||
฿ 4,736.35 | KFC | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 12 | Steel | Zinc Plating | Hot Zinc Plating | 19 | 30 | 2 | 10.5 | 21.9 | 100 | 4580473404674 | 473-3631 | 3.4 | ||
฿ 32,880.83 | KFC | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 5 | Stainless Steel | No | No | 8 | 12 | 0.8 | 4.5 | 9.2 | 1000 | 4580473404599 | 473-5030 | 1.3 | ||
฿ 33,953.06 | KFC | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 6 | Stainless Steel | No | No | 10 | 16 | 1 | 5.3 | 11.5 | 800 | 4580473404605 | 473-5048 | 2.6 | ||
฿ 18,953.48 | KFC | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 8 | Stainless Steel | No | No | 13 | 22 | 1.5 | 7.3 | 15 | 300 | 4580473404612 | 473-5056 | 2.6 | ||
฿ 15,817.27 | KFC | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | Stainless Steel | No | No | 17 | 25 | 1.5 | 8.3 | 19.6 | 150 | 4580473404629 | 473-5005 | 2.2 | ||
฿ 14,339.97 | KFC | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 12 | Stainless Steel | No | No | 19 | 30 | 2 | 10.5 | 21.9 | 100 | 4580473404636 | 473-5013 | 2.4 | ||
฿ 19,687.90 | KFC | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 16 | Stainless Steel | No | No | 24 | 32 | 2 | 14.5 | 27.7 | 80 | 4580473404643 | 473-5021 | 2.7 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Sales Unit | Box/package |
---|---|---|---|---|---|
Locking Details | Other special shapes | Hex Nut Type | A Type |
How can we improve?
How can we improve?