1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One touch plastic hook【10-100 Pieces Per Package】 (00032445)

DAIDOHANT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • One touch plastic hook
  • One touch plastic hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Easy single-action mounting for corrugated sheet construction.

[Applications]
● For mounting corrugated sheets.

Part Number
00032445
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Color Pcs./Box.
(piece)
JAN code Ordering Code Mass
(g/box)

฿ 761.00

DAIDOHANT 1 Pack(s)

100 Pieces Per Package

12 Day(s) 19White1004962123324455381-3649220

Loading...

  1. 1

Basic Information

Type Screw for corrugated sheet Material Polyacetal Copolymer Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape No Sales Unit Box/package
Folding back length (A)(mm) 15

Please check the type/dimensions/specifications of the part 00032445 in the One touch plastic hook series.

Products with similar specification

Part Number
00032446
00032447
00032475
00032476
00032477
10102280
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength Color Pcs./Box.
(piece)
JAN code Ordering Code Mass
(g/box)

฿ 761.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) 21White1004962123324462381-3657220

฿ 761.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) 23White1004962123324479381-3665230

฿ 795.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) 19Bronze1004962123324752381-3673220

฿ 795.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) 21Bronze1004962123324769381-3681220

฿ 795.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) 23Bronze1004962123324776381-3690230

฿ 98.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 19White104962123022801381-370322