(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Strong bolts for tightening corrugated sheets. (Mounting at an angle in foundations, etc.)
Part Number |
---|
10102260 |
10102261 |
10102264 |
10102266 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Screw Nominal (inch) | Length | Folding back length (A) (mm) | JAN code | Ordering Code | Mass (kg/bag) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 327.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 3/16 | 38 | 16 | 4962123022603 | 323-4304 | 0.42 | ||
฿ 373.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 3/16 | 50 | 16 | 4962123022610 | 323-4312 | 0.50 | ||
฿ 503.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 1/4 | 50 | 20 | 4962123022641 | 323-4321 | 0.81 | ||
฿ 789.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 1/4 | 75 | 20 | 4962123022665 | 323-4347 | 1.03 |
Loading...
Type | Screw for corrugated sheet | Material | Steel (SS400) | Surface Treatment | No |
---|---|---|---|---|---|
Surface Treatment (Details) | No | Mounting Hole Shape | No | Sales Unit | Box/package |
The Number of each bag(piece) | 50 |
How can we improve?
How can we improve?