(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Approximately 5x the holding power of a nail.
● Two layers of threading with high and low screw threads.
● Sharp split-tip prevents board splintering.
● Wood
● Interior use
Part Number |
---|
TMB4242 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 158.00 | BIS | 1 Pack(s) | 90 Pieces Per Package | 1 Day(s) | 4.2 | 42 | 27.5~29.0 | 4989999248197 | 275-2743 | 217 |
Loading...
Type | Universal bis | Material | Iron (SAE1018) | Surface Treatment | Chromate Plating |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Sales Unit | Low Quantity (can be purchased from one) | Nail Head Diameter(mm) | 8 |
Compatible Driver | + No.2 | Quantity(Qty.) | 1 |
Please check the type/dimensions/specifications of the part TMB4242 in the Interior Woodworking Screws (Chromate) series.
Part Number |
---|
TMB3832 |
TMB4238 |
TMB4245 |
TMB4250 |
TMB4265 |
TMB4275 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 158.00 | 1 Pack(s) | 120 Pieces Per Package | Same day | 3.8 | 32 | 25.5~27.0 | 4989999248173 | 275-2727 | 199 | ||
฿ 158.00 | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 4.2 | 38 | 25.5~27.0 | 4989999248180 | 275-2735 | 192 | ||
฿ 158.00 | 1 Pack(s) | 80 Pieces Per Package | 1 Day(s) | 4.2 | 45 | 27.5~29.0 | 4989999248203 | 275-2751 | 209 | ||
฿ 158.00 | 1 Pack(s) | 75 Pieces Per Package | 1 Day(s) | 4.2 | 50 | 29.0~31.0 | 4989999248210 | 275-2760 | 214 | ||
฿ 158.00 | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 4.2 | 65 | 39.5~41.5 | 4989999248227 | 275-2778 | 199 | ||
฿ 158.00 | 1 Pack(s) | 45 Pieces Per Package | 1 Day(s) | 4.2 | 75 | 49.5~51.5 | 4989999248234 | 275-2786 | 186 |
How can we improve?
How can we improve?