1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Split-Leg Coarse Threaded Screws (Chromate)【25-100 Pieces Per Package】 (TKS32AW)

BIS

Split-Leg Coarse Threaded Screws (Chromate) (TKS32AW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Approximately 5x the holding power of a nail.
● Tip-splitting machining prevents splintering and improves entry into wood.
● Appropriate for use with wood.

Features

●The retention force is about 5 times nails.
●Pre-cracking processing prevents cracking of the wood and improves the construction.

Materials

●Steel
●Surface Treatment: Chromate
Part Number
TKS32AW
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 158.00

BIS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 3.8328.2264989999248043275-2476160

Loading...

  1. 1

Basic Information

Type Course Thread Material Cold forged carbon steel wire rod (SWCH18 ~ 22 equivalent) Surface Treatment Chromate Plating
Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one) Compatible Driver + No.2
Quantity(Qty.) 1

Please check the type/dimensions/specifications of the part TKS32AW in the Split-Leg Coarse Threaded Screws (Chromate) series.

Products with similar specification

Part Number
TKS38AW
TKS42AW
TKS45AW
TKS50AW
TKS57AW
TKS65AW
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 158.00

1 Pack(s)

85 Pieces Per Package

1 Day(s) 3.8388.2324989999248050275-2484160

฿ 158.00

1 Pack(s)

80 Pieces Per Package

12 Day(s) 3.8428.2354989999248067275-2492160

฿ 158.00

1 Pack(s)

75 Pieces Per Package

12 Day(s) 3.8458.2394989999248074275-2506180

฿ 158.00

1 Pack(s)

65 Pieces Per Package

1 Day(s) 3.8508.2454989999248081275-2514170

฿ 158.00

1 Pack(s)

50 Pieces Per Package

1 Day(s) 3.8578.2454989999248098275-2522150

฿ 158.00

1 Pack(s)

40 Pieces Per Package

1 Day(s) 4.2658.2454989999248104275-2531160