1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gypsum Board Screws (Ruspert Treatment)【85-120 Pieces Per Package】 (TSB3825)

BIS

Gypsum Board Screws (Ruspert Treatment) (TSB3825)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Approximately 5x the holding power of a nail.
● The head is finished with the nashiji lacquering technique.
● Ruspert processing provides resistance to salt water, chemicals, and rust.
● Appropriate for mounting drywall to wood.

Features

●Retention force is strong which is about 5 times nails.
●A satin head is adopted.
●Since it is a ruspert processed product, effective on salt water, chemicals, rust.
●Suitable for attaching gypsum board to wood.

Specification

●SPQ(bag):10

Materials

●Steel
●Surface Treatment: Ruspert Treatment
Part Number
TSB3825
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 158.00

BIS 1 Pack(s)

120 Pieces Per Package

1 Day(s) 2518.5~204989999248135275-2565158

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Thread Nominal (M) 3.8 Material Iron (SAE1018)
Surface Treatment Ruspert processing Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one)
Nail Head Diameter(mm) 9 Compatible Driver + No.2 Quantity(Qty.) 1

Please check the type/dimensions/specifications of the part TSB3825 in the Gypsum Board Screws (Ruspert Treatment) series.

Products with similar specification

Part Number
TSB3828
TSB3832
TSB3838
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 158.00

1 Pack(s)

110 Pieces Per Package

12 Day(s) 2821.5~234989999248142275-2573158

฿ 158.00

1 Pack(s)

105 Pieces Per Package

1 Day(s) 3225.5~274989999248159275-2581165

฿ 158.00

1 Pack(s)

85 Pieces Per Package

Same day 3831.5~334989999248166275-2590163