(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel SUS410 cross-recessed coarse thread. Material: Carbon steel wire rod for cold heading (equivalent to SWCH18 to 22)
Part Number |
---|
TKSS35JH |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 | COURSE THREAD SCREW | 1 Pack(s) | 60 Pieces Per Package | 1 Day(s) | 3.3 | 35 | 6.1 | 22 | 4989999249989 | 275-2409 | 67 |
Loading...
Type | Course Thread | Material | Cold forged carbon steel wire rod (SWCH18 ~ 22 equivalent) | Surface Treatment | Bright Chromate Plating |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Sales Unit | Low Quantity (can be purchased from one) | Compatible Driver | + No.2 |
Quantity(Qty.) | 1 |
Please check the type/dimensions/specifications of the part TKSS35JH in the Thin-Shaft Coarse Thread Screws (Stainless Steel) series.
Part Number |
---|
TKSS40JH |
TKSS45JH |
TKSS50JH |
TKSS65JH |
TKSS75JH |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 3.3 | 40 | 6.1 | 26 | 4989999249996 | 275-2417 | 66 | ||
฿ 240.00 | 1 Pack(s) | 45 Pieces Per Package | 1 Day(s) | 3.3 | 45 | 6.1 | 32 | 4989999248005 | 275-2425 | 66 | ||
฿ 240.00 | 1 Pack(s) | 35 Pieces Per Package | 1 Day(s) | 3.3 | 50 | 6.1 | 35 | 4989999248012 | 275-2433 | 57 | ||
฿ 240.00 | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | 3.8 | 65 | 7.1 | 44 | 4989999248029 | 275-2441 | 73 | ||
฿ 240.00 | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | 3.8 | 75 | 7.1 | 54 | 4989999248036 | 275-2450 | 68 |
How can we improve?
How can we improve?