1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin shaft course thread screw (chromate)【25-160 Pieces Per Package】 (TKS35JH)

BIS

Thin shaft course thread screw (chromate) (TKS35JH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● Approximately 5x the holding power of a nail.
● Thin shaft and tip splitting machining prevent splintering in wood.
● Flexible head provides excellent entry.
● Appropriate for use with wood.

Features

●The retention force is about 5 times nails.

Materials

●Steel
●Surface Treatment: Chromate
Part Number
TKS35JH
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 158.00

BIS 1 Pack(s)

115 Pieces Per Package

1 Day(s) 3.3356.1224989999249897275-3227130

Loading...

  1. 1

Basic Information

Type Course Thread Material Cold forged carbon steel wire rod (SWCH18 ~ 22 equivalent) Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one) Compatible Driver + No.2
Quantity(Qty.) 1

Please check the type/dimensions/specifications of the part TKS35JH in the Thin shaft course thread screw (chromate) series.

Products with similar specification

Part Number
TKS25JH
TKS30JH
TKS40JH
TKS45JH
TKS50JH
TKS55JH
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 158.00

1 Pack(s)

160 Pieces Per Package

Same day 3.3256.1164989999249873275-2280130

฿ 158.00

1 Pack(s)

135 Pieces Per Package

1 Day(s) 3.3306.1204989999249880275-2298130

฿ 158.00

1 Pack(s)

110 Pieces Per Package

1 Day(s) 3.3406.1264989999249903275-2310140

฿ 158.00

1 Pack(s)

95 Pieces Per Package

12 Day(s) 3.3456.1324989999249910275-2328130

฿ 158.00

1 Pack(s)

80 Pieces Per Package

1 Day(s) 3.3506.1354989999249927275-2336160

฿ 158.00

1 Pack(s)

65 Pieces Per Package

1 Day(s) 3.8556.1364989999249934275-2344150