(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Has a tip and screw threading suited to screwing into wood.
● For use with wood.
Part Number |
---|
B113120 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.00 | DRILLSCREW | 1 Pack(s) | 310 Pieces Per Package | Same day | 3.1 | 20 | 6.2 | 13.3 | 4989999060508 | 212-4581 | 328.91 |
Loading...
Type | Wooden Screw | Material | Low-Carbon Steel (SWCH) | Surface Treatment | Bright Chromate Plating |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Sales Unit | Low Quantity (can be purchased from one) | Compatible Driver | M2.4~M2.7: Plus No.1M3.1~M4.1: Plus No.2 |
Quantity(Qty.) | 1 |
Please check the type/dimensions/specifications of the part B113120 in the Flat head wood screw (Bright chromate) series.
Part Number |
---|
B112413 |
B112716 |
B113525 |
B113832 |
B114138 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.00 | 1 Pack(s) | 500 Pieces Per Package | 1 Day(s) | 2.4 | 13 | 4.8 | 8.7 | 4989999060485 | 212-4564 | 209.5 | ||
฿ 198.00 | 1 Pack(s) | 430 Pieces Per Package | 1 Day(s) | 2.7 | 16 | 5.4 | 10.7 | 4989999060492 | 212-4572 | 285.95 | ||
฿ 198.00 | 1 Pack(s) | 220 Pieces Per Package | 12 Day(s) | 3.5 | 25 | 7 | 16.7 | 4989999060515 | 212-4599 | 386.1 | ||
฿ 198.00 | 1 Pack(s) | 140 Pieces Per Package | 12 Day(s) | 3.8 | 32 | 7.6 | 21.3 | 4989999060522 | 212-4602 | 375.48 | ||
฿ 198.00 | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 4.1 | 38 | 8.2 | 25.3 | 4989999060539 | 212-4611 | 345.4 |
How can we improve?
How can we improve?