(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Has a tip and screw threading suited to screwing into wood.
● Made from corrosion-resistant stainless steel.
● For use with wood.
Part Number |
---|
B602110 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | Compatible Driver | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 203.00 ฿ 178.40 | DRILLSCREW | 1 Pack(s) | 220 Pieces Per Package | Same day | 2.1 | 10 | 4.2 | 6.7 | + No.1 | 4989999060638 | 212-4637 | 46.2 |
Loading...
Type | Wooden Screw | Material | Stainless Steel (SUSXM-7) | Surface Treatment | Fabric |
---|---|---|---|---|---|
Surface Treatment (Details) | Fabric | Mounting Hole Shape | Phillips | Sales Unit | Box/package |
JIS Standard | JIS, B1122 Standard Product |
Please check the type/dimensions/specifications of the part B602110 in the Flat head wood screw (Stainless steel) series.
Part Number |
---|
B602163 |
B602413 |
B602416 |
B602713 |
B602716 |
B602720 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | Compatible Driver | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 203.00 | 1 Pack(s) | 220 Pieces Per Package | 1 Day(s) | 2.1 | 6.3 | 4.2 | 4.2 | + No.1 | 4989999060621 | 212-4629 | 37.4 | ||
฿ 203.00 | 1 Pack(s) | 190 Pieces Per Package | 12 Day(s) | 2.4 | 13 | 4.8 | 8.7 | + No.1 | 4989999060645 | 212-4645 | 70.3 | ||
฿ 203.00 | 1 Pack(s) | 180 Pieces Per Package | 1 Day(s) | 2.4 | 16 | 4.8 | 10.7 | + No.1 | 4989999060652 | 212-4653 | 75.6 | ||
฿ 203.00 | 1 Pack(s) | 175 Pieces Per Package | Same day | 2.7 | 13 | 5.4 | 8.7 | + No.1 | 4989999060669 | 212-4661 | 73.5 | ||
฿ 203.00 | 1 Pack(s) | 160 Pieces Per Package | Same day | 2.7 | 16 | 5.4 | 10.7 | + No.1 | 4989999060676 | 212-4670 | 89.6 | ||
฿ 203.00 | 1 Pack(s) | 135 Pieces Per Package | Same day | 2.7 | 20 | 5.4 | 13.3 | + No.1 | 4989999060683 | 212-4688 | 97.2 |
How can we improve?
How can we improve?