1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw "drywall" (bright chromate) 【30-130 Pieces Per Package】 (B213522)

BIS

Screw "drywall" (bright chromate)  (B213522)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Trumpet-shaped head, appropriate for use with drywall, thin iron plates, and other light iron construction.
● For use with drywall and thin iron plate.

Features

●Having a trumpet shaped head, it is suitable for light iron plate construction of gypsum boards and thin iron plates.

Materials

●Low Carbon Steel(SWCH)
●Surface Treatment: Trivalent Chrome Plated Finishing
Part Number
B213522
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
Screw Type JAN code Ordering Code Mass
(g)

฿ 154.00

BIS 1 Pack(s)

130 Pieces Per Package

1 Day(s) 3.5227-Complete thread type4989999060546159-8180143

Loading...

  1. 1

Basic Information

Type A thin metal sheet Material Low-Carbon Steel (S​W​C​H) Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one) Compatible Driver + No.2
Quantity(Qty.) 1

Please check the type/dimensions/specifications of the part B213522 in the Screw "drywall" (bright chromate)  series.

Products with similar specification

Part Number
B213525
B213528
B213532
B213541
B213551
B213557
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
Screw Type JAN code Ordering Code Mass
(g)

฿ 154.00

1 Pack(s)

110 Pieces Per Package

12 Day(s) 3.5258-Complete thread type4989999060553159-8198132

฿ 154.00

1 Pack(s)

95 Pieces Per Package

1 Day(s) 3.5288-Complete thread type4989999060560159-8201123.5

฿ 154.00

1 Pack(s)

80 Pieces Per Package

1 Day(s) 3.5328-Complete thread type4989999060577159-8210128

฿ 154.00

1 Pack(s)

70 Pieces Per Package

1 Day(s) 3.5418-Complete thread type4989999060584159-8228133

฿ 154.00

1 Pack(s)

55 Pieces Per Package

1 Day(s) 3.5518-Complete thread type4989999060591159-8236159

฿ 154.00

1 Pack(s)

40 Pieces Per Package

1 Day(s) 3.557847Semi-screw type4989999060607159-8244134