(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Heavy load roller conveyor support leg
[Applicable model]
· SRDZ5717 type, FR7620 type
Type | Leg | Height adjustable range(mm) | 60 | Qty. | 1 Leg |
---|
Please check the type/dimensions/specifications of the part IB-400-30 in the Stand IB Type series.
Part Number |
---|
IB-400-40 |
IB-400-50 |
IB-400-60 |
IB-500-30 |
IB-500-40 |
IB-500-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | The Height of Working Surface (mm) | Applicable roller width (mm) | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 7,251.00 | 1 Piece(s) | 40 Day(s) | 470~530 | 400 | 460-6442 | 5500 | ||
฿ 7,372.00 | 1 Piece(s) | 40 Day(s) | 470~530 | 500 | 460-6451 | 5800 | ||
฿ 7,548.00 | 1 Piece(s) | 40 Day(s) | 470~530 | 600 | 460-6469 | 6100 | ||
฿ 7,372.00 | 1 Piece(s) | 40 Day(s) | 570~630 | 300 | 460-6477 | 5800 | ||
฿ 7,548.00 | 1 Piece(s) | 40 Day(s) | 570~630 | 400 | 460-6485 | 6100 | ||
฿ 7,667.00 | 1 Piece(s) | 40 Day(s) | 570~630 | 500 | 460-6493 | 6500 |
How can we improve?
How can we improve?