1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bugle-Head Coarse-Thread Screws (Bright chromate)【20-145 Pieces Per Package】 (TKS28)

COURSE THREAD SCREW

Bugle-Head Coarse-Thread Screws (Bright chromate) (TKS28)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The holding power is approx. 5 times that of a nail. Suitable as wood screw. Material: Carbon steel wire rod for cold heading (equivalent to SWCH18 to 22)

Features

●The retention force is about 5 times nails.

Materials

●Steel
●Surface Treatment: Unichrome
Part Number
TKS28
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code

฿ 164.00

COURSE THREAD SCREW 1 Pack(s)

140 Pieces Per Package

1 Day(s) 3.8288.2224989999249415275-2611

Loading...

  1. 1

Basic Information

Type Course Thread Material Cold forged carbon steel wire rod (SWCH18 ~ 22 equivalent) Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one) Compatible Driver + No.2
Quantity(Qty.) 1 Mass(g) 200

Please check the type/dimensions/specifications of the part TKS28 in the Bugle-Head Coarse-Thread Screws (Bright chromate) series.

Products with similar specification

Part Number
TKS100
TKS25
TKS32
TKS38
TKS41
TKS45
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code

฿ 164.00

1 Pack(s)

20 Pieces Per Package

1 Day(s) 4.51008.4594989999249514275-2719

฿ 164.00

1 Pack(s)

145 Pieces Per Package

1 Day(s) 3.8258.2194989999249408275-2603

฿ 189.00

1 Pack(s)

135 Pieces Per Package

Same day 3.8328.2264989999249422275-2620

฿ 164.00

1 Pack(s)

110 Pieces Per Package

1 Day(s) 3.8388.2324989999249439275-2638

฿ 164.00

1 Pack(s)

105 Pieces Per Package

1 Day(s) 3.8418.2354989999249446275-2646

฿ 164.00

1 Pack(s)

95 Pieces Per Package

1 Day(s) 3.8458.2394989999249453275-2654