1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Course thread screw with teeth on head (bright chromate)【25-145 Pieces Per Package】 (TKS28FR)

COURSE THREAD SCREW

Course thread screw with teeth on head (bright chromate) (TKS28FR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Approximately 5x the holding power of a nail.
● Flexible head provides excellent entry.
● Appropriate for use with wood.

Features

●The retention force is about 5 times nails. 
●Sinks well with flexible head.

Materials

●Steel
●Surface Treatment: Unichrome
Part Number
TKS28FR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 164.00

COURSE THREAD SCREW 1 Pack(s)

140 Pieces Per Package

1 Day(s) 3.8287.1224989999249651275-2956210

Loading...

  1. 1

Basic Information

Type Course Thread Material Cold forged carbon steel wire rod (SWCH18 ~ 22 equivalent) Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one) Compatible Driver + No.2
Quantity(Qty.) 1

Please check the type/dimensions/specifications of the part TKS28FR in the Course thread screw with teeth on head (bright chromate) series.

Products with similar specification

Part Number
TKS25FR
TKS32FR
TKS38FR
TKS41FR
TKS45FR
TKS51FR
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 164.00

1 Pack(s)

145 Pieces Per Package

1 Day(s) 3.8257.1194989999249644275-2948200

฿ 164.00

1 Pack(s)

135 Pieces Per Package

1 Day(s) 3.8327.1264989999249668275-2964200

฿ 164.00

1 Pack(s)

110 Pieces Per Package

1 Day(s) 3.8387.1324989999249675275-2972220

฿ 164.00

1 Pack(s)

105 Pieces Per Package

1 Day(s) 3.8417.1354989999249682275-2981200

฿ 164.00

1 Pack(s)

95 Pieces Per Package

1 Day(s) 3.8457.1394989999249699275-2999220

฿ 164.00

1 Pack(s)

80 Pieces Per Package

1 Day(s) 3.8517.1454989999249705275-3006220