1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Course thread screw with trumpet head (stainless steel)【10-75 Pieces Per Package】 (TKSS25R)

COURSE THREAD SCREW

Course thread screw with trumpet head (stainless steel) (TKSS25R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel SUS410 cross-recessed coarse thread. The surface treatment is passivation treatment. You can purchase from 1 pc.

Features

●The retention force is about 5 times nails.
●SUS410 is stainless and strong resistance against rust.

Materials

●Stainless Steel(SUS410)
Part Number
TKSS25R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 240.00

COURSE THREAD SCREW 1 Pack(s)

75 Pieces Per Package

1 Day(s) 3.8258.2194989999249521275-2824105

Loading...

  1. 1

Basic Information

Type Course Thread Material Stainless SUS410 Surface Treatment Passivation
Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one) Compatible Driver + No.2
Quantity(Qty.) 1

Please check the type/dimensions/specifications of the part TKSS25R in the Course thread screw with trumpet head (stainless steel) series.

Products with similar specification

Part Number
TKSS100R
TKSS28R
TKSS32R
TKSS38R
TKSS41R
TKSS45R
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 240.00

1 Pack(s)

10 Pieces Per Package

1 Day(s) 5.11009.8604989999249637275-293097

฿ 240.00

1 Pack(s)

70 Pieces Per Package

1 Day(s) 3.8288.2224989999249538275-2832105

฿ 240.00

1 Pack(s)

65 Pieces Per Package

1 Day(s) 3.8328.2264989999249545275-2841110

฿ 240.00

1 Pack(s)

55 Pieces Per Package

1 Day(s) 3.8388.2324989999249552275-2859104

฿ 240.00

1 Pack(s)

50 Pieces Per Package

1 Day(s) 3.8418.2354989999249569275-2867105

฿ 240.00

1 Pack(s)

45 Pieces Per Package

1 Day(s) 3.8458.2394989999249576275-2875103