(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This bolt is fully-threaded and can easily be adjusted to length.
・ Bright chromate plating is applied to improve corrosion resistance.
・ A total thread without a head.
・ Also called a long thread.
[Applications]
・ For light work
・ For construction and equipment
・ Adjusting the length of tightening threads, mounting threads, etc.
・ Multi-purpose such as ceiling hanging
Part Number |
---|
10101707 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length (mm) (mm) | Thread Type | Nominal of Thread (inch) (Inch) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70.00 | FULLY THREADED/ STUD BOLTS | 1 Piece(s) | 1 Day(s) | - | 6 | 285 | Metric coarse | - | 4962123017074 | 351-8051 | 44 |
Loading...
Basic Shape | Complete thread | Mounting Hole Shape | No | Material | Steel |
---|---|---|---|---|---|
Additional Shape | Standard | Surface Treatment_ | Bright Chromate Plating | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard |
Please check the type/dimensions/specifications of the part 10101707 in the Miniature Ball Valve (Both Outer Thread Type) series.
Part Number |
---|
10101708 |
10101709 |
10101710 |
10101711 |
10101712 |
10101713 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length (mm) (mm) | Thread Type | Nominal of Thread (inch) (Inch) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 63.00 | 1 Piece(s) | 5 Day(s) | - | 8 | 285 | Metric coarse | - | 4962123017081 | 351-8060 | 79 | ||
฿ 103.00 | 1 Piece(s) | 1 Day(s) | - | 10 | 285 | Metric coarse | - | 4962123017098 | 351-8078 | 128 | ||
฿ 106.00 | 1 Piece(s) | 1 Day(s) | - | 12 | 285 | Metric coarse | - | 4962123017104 | 351-8086 | 177 | ||
฿ 121.30 | 1 Piece(s) | Same day | - | 6 | 1000 | Metric coarse | - | 4962123017111 | 351-8094 | 151 | ||
฿ 195.00 | 1 Piece(s) | 12 Day(s) | - | 8 | 1000 | Metric coarse | - | 4962123017128 | 351-8108 | 255 | ||
฿ 277.00 | 1 Piece(s) | 1 Day(s) | - | 10 | 1000 | Metric coarse | - | 4962123017135 | 351-8116 | 448 |
How can we improve?
How can we improve?