(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The holding power is approx. 5 times that of a nail. ·Made of rust-resistant stainless steel. ·The screw thread pitch is long (coarse) and the screw grooves are deep, making it one of the most common wood screw for use with electric tools. ·The ribbed head that sinks well. [Applications]·For wood. [Materials]·stainless steel (SUS410)
Part Number |
---|
TKSS25F |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 | COURSE THREAD SCREW | 1 Pack(s) | 75 Pieces Per Package | 1 Day(s) | 3.8 | 25 | 7.1 | 19 | 4989999249750 | 275-3090 | 105 |
Loading...
Type | Course Thread | Material | Stainless SUS410 | Surface Treatment | Passivation |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Sales Unit | Low Quantity (can be purchased from one) | Compatible Driver | + No.2 |
Quantity(Qty.) | 1 |
Please check the type/dimensions/specifications of the part TKSS25F in the Course thread screw with teeth on head (stainless steel) series.
Part Number |
---|
TKSS28F |
TKSS32F |
TKSS38F |
TKSS41F |
TKSS45F |
TKSS51F |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Nail Head Diameter (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 | 1 Pack(s) | 70 Pieces Per Package | 1 Day(s) | 3.8 | 28 | 7.1 | 22 | 4989999249767 | 275-3103 | 105 | ||
฿ 240.00 | 1 Pack(s) | 65 Pieces Per Package | 1 Day(s) | 3.8 | 32 | 7.1 | 26 | 4989999249774 | 275-3111 | 110 | ||
฿ 240.00 | 1 Pack(s) | 55 Pieces Per Package | 12 Day(s) | 3.8 | 38 | 7.1 | 32 | 4989999249781 | 275-3120 | 104 | ||
฿ 240.00 | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 3.8 | 41 | 7.1 | 35 | 4989999249798 | 275-3138 | 105 | ||
฿ 240.00 | 1 Pack(s) | 45 Pieces Per Package | 1 Day(s) | 3.8 | 45 | 7.1 | 39 | 4989999249804 | 275-3146 | 103 | ||
฿ 240.00 | 1 Pack(s) | 40 Pieces Per Package | 1 Day(s) | 3.8 | 51 | 7.1 | 45 | 4989999249811 | 275-3154 | 108 |
How can we improve?
How can we improve?