1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Curved Plate Plover (00062739)

DAIDOHANT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Curved Plate Plover
  • Curved Plate Plover
  • Curved Plate Plover
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
● Because the plate can be bent easily, it is usable for a variety of applications.

[Applications]
● Used for connection and reinforcement.

Part Number
00062739
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 199.57

DAIDOHANT 1 Piece(s) 5 Day(s) 154834962123627396418-438650

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Material Steel
Thickness(mm) 1 Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part 00062739 in the Curved Plate Plover series.

Products with similar specification

Part Number
00062736
00062740
00062741
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 144.00

1 Piece(s) 10 Day(s) 151954962123627365418-435120

฿ 138.00

1 Piece(s) 19 Day(s) 20984962123627402418-439414

฿ 189.00

1 Piece(s) 14 Day(s) 201954962123627419418-440827