1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Irregular Shape J-Type Rope Stopper (Bright Chromate)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● This irregular shape (J-type head) increases the pulling force required to remove the product.

[Applications]
● For pulling ropes, wires, and similar materials across the ground and fixing them in place.
● For installation of anti-trespassing ropes.

 
Part Number
10168019
10168020
10168021
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(g)

฿ 73.00

DAIDOHANT 1 Piece(s) 12 Day(s) 1504962123680193471-260940

฿ 85.00

DAIDOHANT 1 Piece(s) 10 Day(s) 2004962123680209471-261750

฿ 90.00

DAIDOHANT 1 Piece(s) 10 Day(s) 2404962123680216471-262560

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Material Steel (SS400)
Surface Finish Bright Chromate Plating Diameter(mm) 6 Length Folded Back(mm) 40~50
Ordering Unit(piece) 1