1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Tube Grooved Winder Drums

Silicone Tube Grooved Winder Drums
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,607.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Highly resistant to weather, water, heat, and cold.
[Applications]
· For damage prevention and safety measures around glass, acrylic, metal, and other surfaces.

Part Number
SCK3-100W
SCK5-80W
SCV2-80WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Width)
(mm)
Size (Length)
(m)
Size (Thickness)
(mm)
Slit width
(mm)
JAN code Ordering Code Mass
(kg)

฿ 9,829.48

CUSHIONS 1 Piece(s) 19 Day(s) 5.81004.534977720010748473-98252.4

฿ 8,607.10

CUSHIONS 1 Piece(s) 12 Day(s) 8.5805.854977720010755473-98332.9

฿ 14,412.74

฿ 13,631.57

CUSHIONS 1 Piece(s) 14 Day(s) 5.9808.824977720010731473-98413.8

Loading...

  1. 1

Basic Information

Application Safety Protection Color Translucent Material Silicone