(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Lock nut for fastening bearings for machine tool shafts / ball screws.
Type | Lock Nut | Shape | Round shape | Material | Carbon Steel for Mechanical Structure |
---|---|---|---|---|---|
Surface Treatment | No | Screw Type | Metric (fine) Thread | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part EPT17N-5-M17X1 in the Precision Lock Nut series.
Part Number |
---|
EPT12N-5-M12X1 |
EPT15N-5-M15X1 |
EPT20N-5-M20X1 |
EPT25N-5-M25X1.5 |
EPT30N-5-M30X1.5 |
EPT40N-2-M40X1.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M | O.D. (mm) | Total width (mm) | Perpendicularity | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,287.10 | 1 Piece(s) | 8 Day(s) | M12×1.0 | 22 | 8 | 5/1000 | 4571314377103 | 444-2571 | 9 | ||
฿ 1,700.00 | 1 Piece(s) | 60 Day(s) | M15×1.0 | 25 | 8 | 5/1000 | 4571314377189 | 444-2598 | 16 | ||
฿ 1,081.32 | 1 Piece(s) | 5 Day(s) | M20×1.0 | 32 | 10 | 5/1000 | 4571314377325 | 444-2636 | 33 | ||
฿ 1,102.65 | 1 Piece(s) | 5 Day(s) | M25×1.5 | 38 | 12 | 5/1000 | 4571314377349 | 444-2652 | 55 | ||
฿ 1,133.14 | 1 Piece(s) | 5 Day(s) | M30×1.5 | 45 | 12 | 5/1000 | 4571314377363 | 444-2679 | 77 | ||
฿ 1,559.50 | 1 Piece(s) | Quote | M40×1.5 | 58 | 14 | 2/1000 | 4571314377394 | 444-2709 | 143 |
How can we improve?
How can we improve?