(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Prevents screws loosening due to vibration.
· Functions the same as a bearing nut, so a tab washer is not required.
[Applications]
· For fastening bearings, etc.
Part Number |
---|
PNSS01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Material | O.D. (mm) | Total width (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 117.39 | EVO1 | 1 Piece(s) | 5 Day(s) | M12×1.00 | [Steel] Rolled Steel for General Machine Structure | 22 | 5.4 | 4571314455016 | 365-0316 | 8.5 |
Loading...
Type | Lock Nut | Shape | Round shape | Surface Treatment | No |
---|---|---|---|---|---|
Screw Type | Metric (fine) Thread | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part PNSS01 in the Lock Nut series.
Part Number |
---|
PNSC03W |
PNSC04W |
PNSC05W |
PNSS02 |
PNSS03 |
PNSS04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M | Material | O.D. (mm) | Total width (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 237.82 | 1 Piece(s) | 5 Day(s) | M17×1.00 | [Steel] Carbon Steel for Mechanical Structure | 28 | 6.4 | 4571314455535 | 365-0171 | 14 | ||
฿ 258.14 | 1 Piece(s) | 5 Day(s) | M20×1.00 | [Steel] Carbon Steel for Mechanical Structure | 32 | 7.7 | 4571314455542 | 365-0189 | 23 | ||
฿ 416.67 | 1 Piece(s) | 5 Day(s) | M25×1.50 | [Steel] Carbon Steel for Mechanical Structure | 38 | 9.1 | 4571314455559 | 365-0197 | 36 | ||
฿ 124.50 | 1 Piece(s) | 5 Day(s) | M15×1.00 | [Steel] Rolled Steel for General Machine Structure | 25 | 6.5 | 4571314455023 | 365-0324 | 11 | ||
฿ 134.15 | 1 Piece(s) | 5 Day(s) | M17×1.00 | [Steel] Rolled Steel for General Machine Structure | 28 | 6.4 | 4571314455030 | 365-0332 | 14 | ||
฿ 200.00 | 1 Piece(s) | 60 Day(s) | M20×1.00 | [Steel] Rolled Steel for General Machine Structure | 32 | 7.7 | 4571314455047 | 365-0341 | 23 |
How can we improve?
How can we improve?